We are Facing some problems when using BQ24160, The Default USB Input Current Limit is 100mA, While the System Minimum Current Requirement is 300mA, This does not allow the system to start-up when operating without battery or even Low battery.
BQ24160 is selected since system requirement is of the order of 1 Amp
Kindly advise
Atul Bhakay