Application: Wireless Profesional Microphone (Low Noise, Wide Dynamic Range)
Please provide recomendations...
POWER:
Vin = 1.8 to 4.2V
Vout1 = 10V @ 5mA
Vout2 = 5V @ 20mA
Vout3 = 2.8V @ 140mA
Vout4 = 1.2V@40mA
I started with the TPS61220, but they stated that fixed frequency is critical.
Do we have some good fixed frequency solutions for these rails?