The data sheet show a maximum input voltage of 19VDC for an output voltage of 1.2VDC.
But Web bench allows a design of 28 in and 1.2 VDC out.
Should I not allow an input greater than 19VDC for 1.2 V out or is Web bench correct ?.
What is the fault mode if the input is allowed to go above 19vdc when 1.2 VDC is the output voltage.