I found an issue with the enable input stage on all my equipped boards.
The datasheet says:
VEN_H High Level Input Threshold Voltage (EN) min. is 0.9 V
VEN_L Low Level Input Threshold Voltage (EN) max. is 0.3 V
The equipped devices behave much more like:
VEN_H High Level Input Threshold Voltage (EN) min. is 0.6 V
VEN_L Low Level Input Threshold Voltage (EN) max. is 0.55 V
Is this an error in the datasheet or do we have a quality issue at this point?