e2e,
We have a customer that needs an isolated output buck regulator capabile of Vin = 10V to 36V minimum and ouput current of 50mA. Figure 17 in the LM25019 data sheet provides an example schematic with Vin = 20V to 48V and isolated output. Since the Vin min for the LM25019 is 7.5V could the circuit in figure 17 work with Vin = 10V to 48V?
Thanks for your help.
Regards
John Wiemeyer