Hi Team
I looked for the accuracy of the TLV61220 in the documents below and could not find it
Low Input Voltage Step-Up Converter in Thin SOT-23 Package
Basic Calculation of a Boost Converter's Power Stage (Rev. C)
TLV61220EVM-120, Low-Input Voltage, Step-Up Converter Evaluation Module
Plase provide me or show me were to find the accuracy of the TLV61220 operating on the following conditions
Vout (V) |
4.5V |
Vin (V) |
3.1 to 3.5V |
Iout (mA) |
10 to 50 mA |
Temperature of operation (°C) |
10° to 70° |
Thanks!!
Antony C.