Hi,
i want to design an isolated dc-dc converter with a wide range input of
18V-150V (DC) => output voltage of 5V @2.5A.
Which device would you suggest ?
Is a adaption of an e.g. UCC28600 (AC-DC design) possible ?
Is a flyback topology the best ?
(probably the transformer is a non standard type, the isolation voltage should be 2.5kV)
Thanks for your reply