I have +7.7V, -7.7V and analog ground.
I need +/- 15V referenced to the same analog ground. For a low noise analog application @ about 100mA.
Possible solution.
1. Boost DCDC with SYNC input creating an output of +/-15.5V or so. (I need help here)
2. Then a LDO filtering circuit. Planning on using TPS7A30 and TPS7A49 right now.
Do you have a circuit/part recommendation?