Dear TI support,
we have design a 30W led driver using TPS92314, and we used resistor in snubber design. this resistor is heating at 70deg after 15min of switch on. This heat is slowly transfering to MOSFET and MOSFET temperature raise to 80deg after 30-40min of ageing.
How can we reduce this thermal raise in snubber resistor and MOSFET.
specification of the driver design is as follows:
Operating voltage is 90-300Vac
Considering
Ton = 5.3us
Vin_min = 90Vac
Efficiency=87%
Output power = 26W
Fosc = 75K
Lp = 285uH
Comp = 10uF
Dly = 6.2K
Rfeedback = 470E
Raux1 = 68K
Raux2 = 12K
Output Voltage: 78V
Current = 280mA
Snubber: 100K/1W with 4.7nF/2Kv
Thank for help.
Anandkumar singh8284.SCH.PDF