Hi, Team
I'm following my customer about TPS59641 for Intel Baytrail.
They want to calculate some of pin to connect resistor value .
I cannot see Calculating formula of them in TPS59641's Datesheets & Calculator Sheet (Excel).
Could you show me under blow each of current?
High IOH Low IOL
PGOOD 0.22V → A 0.315V → A
ALERT 0.458V → A 0.458V → A
VR_HOT 0.455V → A 0.455V → A
VDIO 0.65V → A 0.45V → A
PWM 4.2V → A 0.7V → A
SKIP 4.2V → A 0.7V → A
Best Regard