Hello All,
I need to design the power supply for Medical equipment.
Requirement is as follows:
Input Voltage | 90-264 VAC |
Input Frequency | 47-63 Hz |
Output Voltage | 12V |
Output Current | 2.5A |
Which SMPS topology I shall use to design this power supply.
Please suggest medical grade TI device.
Regards,
Pankaj