What can I use to switch between two batteries(A and B), where Battery A is a low C rating and Battery B has a high C rating. The circuit switches to battery B when Battery A goes over a specified current.
Example Battery A: Example Battery B:
Voltage: 14.4 (4s1p lipo) 14.4 (4s1p Lipo)
mAh: 6000 2000
C rating: 1 C (6A) 30 C (60A)