Dear support member,
My customer use LM25118.
Specifications Condition
Vin=19V(min)、23V(typ)、31V(max)
Vout=23V
Iout=1.6A(typ)、8.57A(max)
fsw=65kHz
L=61.4μH
Cout=470μF×2
When Increasing the outputcurrent from 1.6A, switching frequency become half frequency. (65kHz →32kHz)
Customer tried switching frequency 300kHz.
When switching frequency is 300kHz, switching frequency don't become half frequency.
Why switching frequency half become?
CCM, DCM, transition, relationship?
Customer must Specifications condition switching frequency 65kHz.
Best regard.