Dear collegues,
I'm checking the datasheets of many Texas Instruments drivers and normally you find the electrical and switching characteristics for 3.3 V and 5 V.
Nowadays the trend is to use efficiency and power saving using power supplies of 4.2 V or 4.6 V for example. I'll use TLC59482:
If I'm going to use a power supply for both Vdd for drivers and Vled, how can I know the parameters to calculate the resistors (Rext) to control the current on each channel or the knee voltage of the driver?
Thanks