We need a Battery Charger IC for Portable device application of following Specifications:
1) Battery Type: Lithium Ion/Lithium Polymer
2) Composed Type: 2S1P,3S1P,2S2P,3S2P
3) Charging Voltage:4.2 to 12.6V
4) Series Cell: 1 to 3 Cells
5) Minimum Input Voltage: 4.2V
Please Specify the suitable options available with you meeting our requirements specified above.
Regards
Akashay Singla
Kritikal solutions Pvt. ltd.