With the TLC59116EVM-390 Evaluation Module, can multiple outputs be combined so as to provide more than 120mA (the maximum for a single output) to a single LED on a custom LED PCB? For example, can R_OUT0, G_OUT0 and B_OUT0 be combined to allow a single LED to be driven at 360mA (i.e., 3 x 120mA)?