Hi All,
Design Details
Input Voltage : 18 to 60V Dc
Output :53V @ 1.2A
Topology : Active Clamp Forward
We are facing the problem with load regulation, Converter is working fine till 500mA, once load increases more than 0.5Amps output voltage is falling down to 49V DC .
There is no problem with current sense and feedback circuit.
Regards
Ravinda