Hello,
Are there any DCDC converter which can be used the following requirement ?
Input Voltage : 5V or 8V or 12V
Output voltage : 0.1V~0.2V
Output current : +/- 4A(source/sink)
Our customer need 0.1V/4A , 0.2V/4A output...
Can we achieve these requirement by DDR termination regulator? (for example, TPS54672)
Best Regards,
Ryuji Asaka