Our customer requires the DCDC device which can achieve the following two input and output condition.
Do you have any good device or circuit solution?
------------------------------
Vin: 3.2V to 3.6V
Vout: ±40V
Iout: 15mA
Vin: 3.2V to 3.6V
Vout: ±80V
Iout: 15mA
------------------------------
Best Regards,
Kohei Sasaki