Dear Sir/ Madam,
We designed non-isolated DCDC using buck-boost converter and the specifications mentioned,
Input voltage range - 10.8 - 28VDC
Output voltage - 12VDC
Output current - 4A
We designed using WEBENCH design tool by selecting components. And extracted the schematic file and board layout of Altium but we does not obtain the GERBER file in that file so please guide us to obtain the gerber file from the WEBENCH design tool.
with thanks and regards,
Mohan Kumar K
Nandipowertronics Pvt Ltd.
Bangalore-560079