Dear all,
My customer wants to implement LM5017 or LM5018 for constant current application as LED driver with following requirements:
Input voltage: Min 25V DC to MAX 100VDC; Normal operating Voltage 36V DC
Output voltage for LED: 6V DC to 15V DC (adjustable with feedback resistor or capacitor…)
Output current for LED: 350 to 300mA (adjustable with feedback resistor or capacitor…)
Can LM501x be configured to support LED driving?
Please advise.
Many thanks
-Matthias