Hi,
We are using LM1117IMP-3.3/NOPB - 4Pin SOT-223 package Regulator for 5V input to 3.3V 800mA output for micro controller based application;
Due to load current shortage we need to increase regulator current rating up to 1.5A with same foot print and package for suitable exist PCB. So pls suggest suitable part number for the same.
Thank you
Panneerrajan