1
2
picture 1 is my Vrect and output voltage is 5V(j3)
i tested it using source meter
first 510512A input 5V,
input current is about 150mA
current fluctuation is too high(130mA-170mA)
output 4V,
output current is like picture 2 about 55mA
in case the efficiency is about 30% am i right??