I have a aquestion.
My customer will use LP2951-50 under thefollowing conditions.
Input Voltage : 24V
Output Voltage : 5V
Output Current : 50mA(max)
I checked the datasheet P.5 about output voltage.
Max : 5.1V(IL=100µA)
typ : 5.0V(IL=100µA)
output accuracy : 2%
and I checked the dataseet P.6 about Reference Voltage.
Max : 1.272V(-40°C~125°C,Vout=Vref to(Vin-1V),Vin=2.3V to 30V, Ilim=100µA to 100mA)
typ : 1.235V(25℃)
Output accuracy=2.99%
Is the output voltage accuracy of LP2951 below 2% when customer's condition(50mA)?