Hi
I have made the power supply design of 12 V for the below requirement using IC LM2674. Please let know the inductor selection and capacitor selection are effective design. I can see the difference in wbench calculation vs data sheet selection.
Vin - 24 V
Vout - 12 V
I out - 300mA
Based on calculation Inductor value : 256 microH (30% ripple current) ( Standard value 330microH) Output capacitor : 10 microF.
Regards
Rajendran