Hi Sir,
My customer simulate TPS56C215 for Input 5V, output 1V / 9A, Application DDR memory with TPS51200
Consider temperature, 25ºC ambient full load 1V / 9A burning test, measurement temperature 55ºC (IC body)
if run 65ºC ambient, temperature maybe fail (customer spec, not IC spec)!
so can suggest sync- buck controller for me?