Dear Sirs,
Greeting for the day!!!
I am going to design the boost converter as given below specification.
Input : 3.3V (3.2-3.4V)
Output: 5V@2A
Line & Load Regulation :1% of the output voltage.
Ripple>50mVp-p
Efficiency> 85%
IC operating temp. should be -40 dec C to +120 deg C.
Size of the solution : Small as possible.
Please suggested the suitable IC's part no. and schematic for this solution.
Thanks & warm regards
Atul Mishra
Hyderabad, India