Greeting for the day!!!
I am going to design the DC-DC Converter based on the Forward topology on below mentioned specifications. Kindly suggest the suitable IC and electrical schematic as well as Components BOM.
I would like to simulate this schematic on Pspice/LTspice prior to fabricate the PCB and procurement the components ,so please suggest that IC and schematic which have the Pspice model or able to simulate.
Input: 18-36VDC(Nominal 28V)
DC Output(Floating): +15V/1.5A & -15V/1.5V.
Line, Load & Temp. Regulation :1% of the output.
Ripple & Noise: Less than 50mVp-p
Topology : Forward ( or else kindly suggested)
Switching Frequency: 250kHz
Efficiency: Greater than 75%
Isolation : 200V between input & output, input & case, output & case.
Input DC Protection: Reverse Polarity, Under and Over Voltage Protection with auto recovery.
Output DC Protection :Electronic Over-Voltage Protection , Current Limiting – Continuous protection for unlimited time with auto recovery, Indefinite short circuit protection with auto recovery.
Over Temperature Protection: Shutdown at base plate temp of +105°C (±5°C) Automatic recovery at base plate temp lower than 95°C (±5°C)
EMI/RFI :Built-in Input & Output Filters as per MIL-STD-461E.
Environmental:Meets or exceeds requirement of MIL-STD-810G
Signals:
1. Inhibit: TTL "1" or open to turn ON the power supply, TTL "0" to turn OFF the power supply.
2. Sync IN : To allow the power supply frequency to sync with system frequency.
Kindly suggest the appropriate data.
Many many thank you in advance.
With Warm Regards
Atul Mishra
Hyderabad, India