The LM4050QML has an Absolute Maximum Reverse Current rating of 20mA, but determining a maximum power dissipation at, for example, ambient=60C yields
Tjmax=+125C
Ta=+60C
Thermal Resistance Tr=214 C/W
PDmax=(Tjmax - Ta)/Tr=303mW
For a 5V reference, PDmax=V*Imax, Imax=303mW/5.0V=60mA (3x larger than the rated absolute maximum reverse current)
Wondering if there is a different limiting factor besides junction temperature that is resulting in the 20mA rated absolute max? Or whether the junction temperature calculations can be used to determine a more refined/application-specific absolute maximum reverse current rating?
I am interested in the effect of current transients (<10ms) that exceed the 20mA level and whether they truly represent an overstress condition.