We are using a LMZ14201 in a 24Vac (HVAC system)
The output voltage is 3.3V, and load current is 500ma
For long term reliability we would prefer to avoid electrolytic and instead use ceramic capacitors for the input filter capacitor(s).
Using ceramic capacitors, we are space limited to 50uF and this results in a fair bit of ripple on the input to the LMX14201 as shown below:
With our maximum specified input voltage of 28Vac, the min and max values are as follows:
Vin (Yellow):
- Min = 33V
- Max = 40V
Venable (Magenta):
- Min = 5.0V
- Max = 6.3V
With our minimum specified input voltage of 20Vac, the min and max values are as follows:
- Min = 19V
- Max = 28V
Venable (Magenta):
- Min = 3.0V
- Max = 4.4V
So within the specified range for both Vin and enable, do you envision any issues running this device with the 7 to 10V input ripple as shown?