Hello,
We design the power supply board using LM25118.
Required specifications : Vin=8-28V,Vout=12V/Iout=Max.5A
When Cramp is 1nF with our custom board,MOSFET Switching waveforms are disturbed.(Please see the attached file)
Our custom board Cramp = 1nF, Rs=10mΩ, L=15uH
Webench Cramp = 1nF, Rs=9mΩ, L=15uH,Ambient Temp=40℃
LM25118EVAL/NOPB Cramp = 330pF, Rs=15mΩ, L=10uH
What is the recommended value of Cramp for normal operation?
Best regards,
Seishin