As per the datasheet of BQ27510-G3, REGIN pin has two voltage ranges for different test condition. Ex: For No operating restrictions, Input range is 2.7V to 5.5V and NO Flash Writes, Input range is 2.45 to 2.7V. What is the different between these two test conditions? What are the failure conditions that makes the chip failure other than exceeding the Absolute maximum rating?