TPS53319 efficiency graph are different in datasheet and TPS53319EVM User's manual(Figure 4).
Please let me know about board condition of datasheet figure 20(or 21).
【Additional information】
・Vin:12V, Vout:1.5V, Io:4A, fsw:500kHz
⇒Datasheet:about 92%, User's manual:90%
・Customer want to judge 2% differ is reasonable or bad board design.
・Customer's end application is their important customer.
Customer is need to confirm detailed efficiency spec.
Best regards,
Satoshi