Hi,
I am a development engineer and am developing a circuit to a central security with GPRS , this layout is good?
This board is being developed just to test the converter, then it will be incorporated into the final pcb .
I can change the c3,c4 c102, for a 330uf tantalum capacitor ?
Capacitance: | 330 uF | |
Voltage Rating: | 6.3 V | |
Tolerance: | 10 % | |
ESR: | 100 mOhms | |
Case Code - in: | 2917 | |
Case Code - mm: | 7343 | |
Height: | 4.3 mm | |
Mfr Case Code: | E Case | |
Operating Temperature Range: | - 55 C to + 85 C | |
Series: | 593D | |
Brand: | Vishay / Sprague | |
Dissipation Factor DF: | 8 | |
Leakage Current: | 19.8 uA | |
Length: | 7.3 mm | |
Package / Case: | 2917 (7343 metric) | |
Packaging: | Reel | |
Product: | Tantalum Solid Low ESR Commercial Grade | |
Ripple Current: | 1.1 A | |
Factory Pack Quantity: | 400 | |
Termination Style: | SMD/SMT | |
Tradename: | TANTAMOUNT | |
Type: | Tantamount Molded Case Low ESR |
Thanks a lot.