looking at a solution to drive a high power laser using an efficient constant current source which can be configured up to 7-8A.
The LED we use has an operating voltage of ~2.4V @ 6A and the input voltage is 5V.
We used TI’s solution for up to 2A as shown below. Can you help to suggest a part for this application as well?