I'm Ashish Sharma from Traana Technologies, Bangalore. We specialize in Sensor communication and embedded system design. We are working on IRDE techno-commercial bid, for that i am looking for information regarding power ICs : requirements mentioned below. Please suggest suitable ICs.
Please provide me below details ASAP :
Input Voltage Range : 9V - 18V
Nominal Voltage : 12V
Output 1 : 5V , 3A
Output 2 : 12V, 2A (Ripple should be <= 10mV)
Output 3 : 12V, 2A (Ripple should be <= 10mV)
Output 4 : 12V, 2A (Ripple should be <= 10mV)
For any clarification please contact.