Other Parts Discussed in Thread: TPS62362, TPS62085
We have he TPS62362YZHR regulator in our design. Its step response is too slow.
Could you recommend a 5V to 1.2V (1.5A) switching buck regulator with fastest load step transient response that will settle a 400mA to 1A load current step to within 5mV of the output voltage rail initial value within 2uS. So the requirements are:
-
Output Voltage 1.2V
-
Input Voltage 5V
-
Max Output Current 1.5A
-
Required load Step transient response (settle to within 5mV of output level within 2uS)
we don't require programmable output voltage or remote sense