Hello!
I studied CEDV.(bq78350+bq76920)
SLUUBD3B–September 2015–Revised May 2016
9.1.8 End-of-Discharge Thresholds and Capacity Correction
Suppose I set the all parameters of CEDV.
I start the discharge (1 A)
Device discharge at a low temperature(-20 °C ).
Happened a correction capacity (RC).
I stop the discharge(It was not a qualified discharge).
Then I put the device in the room. (At room temperature)
I start the charge
SOC(or RC) reaches up to 100%(or FCC) ?