The out power is about 50 Watt, input voltage is 24 V with less than +/- 10& tolerance, out voltage is 200V to 240 V DC. Which topology to use? I choose flyback over step up for the sake of duty cycle, reasonable? For flyback, should I use continuous or discontinuous mode? which TI chip to suggest? Thanks.
Frank