I plan using BQ40Z60 for management of the 3-cell Li-Ion battery pack, which has only 2 battery terminals - no terminals between each cell.
How connect the pack? To SRP and VC1, and connect unused VC2, VC3 and VC4 to VC1 too?
The BQ40Z60 datasheet says, that Vin max of the VC1 is "VSS + 8.5 V, or VSS + 30 V". Is it VSS + 8.5V or VSS + 30V ?