I see this part is capable of a 5.5V output. The parts listed on the bottom of the datasheet only show fixed output voltages.
Is this part available to deliver 5 V output and what would be the part number for that or what is the application note to derive a variable output?
If this part does not work for 5 V at this time can you give me another recommended very small part for 250 mA or greater.