Other Parts Discussed in Thread: TPS63027
I'm looking for recommendations for 5W and 10W buck-boost solutions for e-cigarette application powered from single cell li-ion
Outline of requirements:
Vin = 3.0V..4.2V (single cell li-ion)
Pout = 5 or 10W (dynamically configurable)
Vout (case1)= 4.5V @2.25A
Vout (case2)= 3.15V @3.15A
The best TI solution I've found is TPS63020. Any suggestions for alternatives? Any other ready solutions for this power range?