Other Parts Discussed in Thread: TPS62067-Q1, TPS62170-Q1
Dear all,
has TI similar DC/DC with integrated switch to TLV62569PDRL for Automotive?
Vinmax = 5V
Ioutmin=0.5A
Package 2x2mm or smaller like SOT563 (1.6mmx1.6mm)
Eff = grater than 80%
Vout options ( 1.2V , 1.8V, 2.8V, 2.9V, 3.3V ) -> adjustable with feedback resistors
With EN and PG pin.
Best Regards.