Hi All,
I had the evaluation board TPS63030EVM-417. With Vin=4.5V, I measured the current of this board without load in the Vout circuit and the value of the current is 5 mA. For me this is too high because in the spec, quiescent current max, Iq = 50µA
Does anyone measure the current of this EVM board TPS63030EVM-417 without load?
Thanks,
Jack