Hi Team,
I am looking for a a high efficiency, low cost, small pcb area solution for the following scenario:
Vin: 5.15Vdc - 6Vdc
Reg1: +3V3, 0.35A max, 0.20A typ
Reg2: +1V8, 0.35A max, 0.20A typ
Reg3: +1V5, 0.35A max, 0.225A typ
Reg4: +1V0, 0.30A max, 0.15A typ
Any recommendations would be appreciated, thanks!