i am are looking for an BMS IC which can support 16 Li-Ion NMC cell voltage measurement, in addition to cell voltage measurement IC should also be capable of supporting passive cell balancing with external FETs and SOC & SOH measurement of the cells. Following are the few details
- Max each Cell Voltage 4.2V & 40Ah capacity
- Temperature operation range - 10°C to 50°C
- host system communication - Preferably I2C
- 5% accuracy on SOC measurement