Hi
- DCDC1 Output-Fixed or adjustable to 1.35V/1A for DM365 processor
- DCDC2 Output-Fixed or adjustable to 3.3V/2A for System power
- DCDC3 Output-Fixed or adjustable to 1.8V/1A for DDR
- DCDC4 Output-Fixed or adjustable to 3.3V/1.5A
- LDO1 Output-Fixed or adjustable to 2.8V/200mA
- LDO2 Output-Fixed or adjustable to 2.8V/200mA
OR
Is it possible to get 6 channel (3 DCDC Converters+3 LDOs) with above specification?