Hi,
I need to design isolated dc-dc converter with below specifications:
- Input: 24Vdc
- output: 5Vdc
- Output power: 250 watt
- Output power mode: constant current with voltage variation in specified limit.
- Application: Electro-chemical reactor
- Isolation: 2kVac
So, which topology should be selected, and any application note for same?