17-28 V in to 27.5 V out 4-switch buck-boost.
24 V in. 500 KHz. No load.
LM5175 has 40C temperature rise. Inductor is 2.2uH and shows a 25C rise (all converter parts are physically close and thermally coupled).
Temperature rise with no load is not acceptable.
What aspects of converter design choices or converter behavior might be the cause?
(Waveform measurements not yet available)