Hi!
I need to develop battery management system with power path. When the main power supply exists, system powered from main power supply and battery is charging. When main power supply is turned off, system will be powered from battery. The max current of system is 4.5A, average current is 2.5A.
The battery: Li ion 3.7V 10000-8000 mAh, standard charging 0.5 C, quick charge 0.5 C.
Could you please suggest charger chip (it's desirable standalone, without control interface), and also power path for this system.
Thank you for any information!